??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22070.0280 Spring Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22070. - Spring Plungers, long
Bill of material
22070.0280 Spring Plunger
BESTNR
Ref. No.
22070.0280
AUS
Version
Stainless steel, standard spring load
D1
Thread
M24
S
mm
Enter value for S
mm
cm
inch
ft
D2
10.0 mm
D3
19.6 mm
L1
60 mm
L2
45 mm
N
3.7 mm
T
3.0 mm
SW
8 mm
F1
Spring load
14 N
F2
Spring load
87 N
G
Weight
132.0 g
Embedded user actions